SSN4
* Representative image
SSN4

N4X Single Door Wall-Mount Clamp 36X36X12 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4363612A

N4X Single Door Wall-Mount Clamp 36X36X12 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4-A
Type
Enclosure
UPC
786725848300

Dimensions

Cubic Capacity
21294 cu.in
Depth
39 in
Height
14 in
Weight
110 lb
Width
39 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1