text.skipToContent text.skipToNavigation

SSN4364812WF3PT

by Wiegmann 

Catalog ID: SSN4364812WF3PT

N4X Double Door Wall-Mount 3-Point Handle 36X48X12 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product Details

General

Application SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp
Construction Continuously Welded Seams
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 2
Series SSN4-WF3PT
Type Enclosure
UPC 786725870486

Dimensions

Cubic Capacity 27664 cu.in
Depth 38 in
Height 14 in
Weight 149 lb
Width 52 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads