text.skipToContent text.skipToNavigation

SSN4423608

by Wiegmann 

Catalog ID: SSN4423608

N4X Single Door Wall-Mount Clamp 42X36X8 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product Details

General

Application Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type Clamps
Listings UL, CSA
Material Stainless Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Series SSN4
Type Enclosure
UPC 786725376056

Dimensions

Cubic Capacity 16280 cu.in
Depth 44 in
Height 10 in
Weight 121 lb
Width 37 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions