SSN4-3PTW
* Representative image
SSN4-3PTW

N4X Single Door Wall-Mount 3-Point Handle 42X36X12 304 Stainless Steel - White

Brand:

Wiegmann

Catalog ID:

SSN44236123PTW

N4X Single Door Wall-Mount 3-Point Handle 42X36X12 304 Stainless Steel - White

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application
SSN43PTW Series provides unmatche protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminan
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
SSN4-3PTW
Type
Enclosure
UPC
786725870851

Dimensions

Cubic Capacity
24024 cu.in
Depth
44 in
Height
14 in
Weight
110 lb
Width
39 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1