SSN4-WF3PT
* Representative image
SSN4-WF3PT

N4X Double Door Wall-Mount 3-Point Handle 42X48X12 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSN4424812WF3PT

N4X Double Door Wall-Mount 3-Point Handle 42X48X12 304 Stainless Steel

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application
SSN4WF Series are intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for outdoor use in protecting comp
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
2
Series
SSN4-WF3PT
Type
Enclosure
UPC
786725870516

Dimensions

Cubic Capacity
32032 cu.in
Depth
44 in
Height
14 in
Weight
202 lb
Width
52 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1