WA_GSCSS
* Representative image
WA_GSCSS

NEMA 4X Gasketed Screw Cover 6X8X4 316 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA060804GSCSSA

NEMA 4X Gasketed Screw Cover 6X8X4 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Product details

General

Application
Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.
Construction
Continuously Welded Seams
Cover Type
Screw Cover
Finish Type
Smooth Grained
Material
316 Stainless Steel
Mounting Type
Wall
Number of Doors (Fixed)
1
UPC
786725890903

Dimensions

Actual Height
6.125 in
Actual Width
8.125 in
Cubic Capacity
192 cu.in
Depth
4 in
Height
6 in
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4, 4X, 12, 13

Logistics

Carton Quantity
1 EA