text.skipToContent text.skipToNavigation

WA202008GSCSS

by Wiegmann 

Catalog ID: WA202008GSCSS

NEMA 4X Gasketed Screw Cover 20X20X8 304 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

Product Details

General

Application Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.
Construction Continuously Welded Seams
Cover Type Screw Cover
Finish Type Smooth Grained
Material 304 Stainless Steel
Mounting Type Wall
Number of Doors (Fixed) 1
UPC 786725880676

Dimensions

Actual Height 20.125 in
Actual Width 20.125 in
Cubic Capacity 3200 cu.in
Depth 8 in
Height 20 in
Width 20 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4, 4X, 12, 13

Logistics

Carton Quantity 1

Resources/Downloads