WA-FSSS
* Representative image
WA-FSSS

N12 Single Door Freestanding 72X24X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA722418FSSS

N12 Single Door Freestanding 72X24X18 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product details

General

Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
3 Point Keylocking-Padlocking Combo
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Series
WA-FSSS
Type
Enclosure
UPC
786725849048

Dimensions

Actual Depth
18.12 in
Actual Height
72.12 in
Actual Width
24.12 in
Depth
18 in
Height
72 in
Weight
268 lb
Width
24 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1