text.skipToContent text.skipToNavigation

WA723018FSSS

by Wiegmann 

Catalog ID: WA723018FSSS

N12 Single Door Freestanding 72X30X18 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product Details

General

Application Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Construction Continuously Welded Seams
EU RoHS Indicator No
Knockouts No
Latches Type 3 Point Keylocking-Padlocking Combo
Listings UL, CSA
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series WA-FSSS
Type Enclosure
UPC 786725849062

Dimensions

Actual Depth 18.12 in
Actual Height 72.120 in
Actual Width 30.12 in
Depth 18 in
Height 72 in
Weight 280 lb
Width 30 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads