WC-C-SS
* Representative image
WC-C-SS

N12 Operator Interface Consolet 12X20 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WC12C20SS

N12 Operator Interface Consolet 12X20 304 Stainless Steel

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge 304 stainless steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

Product details

General

Application
Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Grounding Provisions
Series
WC-SS
Type
Console
UPC
786725849475

Dimensions

Actual Depth
9.09 in
Depth
9 in
Height
12 in
Weight
24 lb
Width
20 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1