text.skipToContent text.skipToNavigation

WRD903624SSFSN4

by Wiegmann 

Catalog ID: WRD903624SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 90X36X24 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from 304 stainless steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Cover Type KwikHinge™
Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series KwikHinge™
Type Enclosure
UPC 786725888955

Dimensions

Actual Depth 24.13 in
Actual Height 90.13 in
Actual Width 36.13 in
Cubic Capacity 77760 cu.in
Depth 24 in
Height 90 in
Weight 430 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads