text.skipToContent text.skipToNavigation

HW-100806CHQR

by Wiegmann 

Catalog ID: HW-100806CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product Details

General

Color Gray
Cover Type Hinged Cover
Material Fiberglass
Mounting Type Wall Mount
Series Premier
Type Enclosure
UPC 786725856138

Dimensions

Cubic Capacity 480 cu.in
Depth 6 in
Height 10 in
Weight 4.5 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads