text.skipToContent text.skipToNavigation

HW-151307CHQTD

by Wiegmann 

Catalog ID: HW-151307CHQTD

NEMA 4X Continuous Hinge Quarter-Turn 15X13X7 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with a quarter-turn style latch
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

Product Details

General

Color Gray
Cover Type Hinged Cover
EU RoHS Indicator No
Material Fiberglass
Mounting Type Wall Mount
Series Classic
Type Enclosure
UPC 786725879403

Dimensions

Cubic Capacity 1365 cu.in
Depth 7 in
Height 15 in
Weight 11.6 lb
Width 13 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads