text.skipToContent text.skipToNavigation

HW-201610CHSC

by Wiegmann 

Catalog ID: HW-201610CHSC

NEMA 4X Continuous Hinge Two Screw Cover 20X16X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product Details

General

Color Gray
Cover Type Hinged Cover
EU RoHS Indicator No
Material Fiberglass
Mounting Type Wall Mount
Series Premier
Type Enclosure
UPC 786725856091

Dimensions

Cubic Capacity 3200 cu.in
Depth 10 in
Height 20 in
Weight 17.5 lb
Width 16 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads