text.skipToContent text.skipToNavigation

HW-80804SC

by Wiegmann 

Catalog ID: HW-80804SC

NEMA 4X Screw Cover 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product Details

General

Color Gray
Cover Type Screw Cover
Material Fiberglass
Mounting Type Wall Mount
Series Premier
Type Enclosure
UPC 786725879519

Dimensions

Cubic Capacity 256 cu.in
Depth 4 in
Height 8 in
Weight 4.9 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions