HW-CC-CHSC_1
* Representative image
HW-CC-CHSC_1
HW-CC-CHSC_2
HW-CC-CHSC_3

NEMA 4X Continuous Hinge Two Screw Cover 14X12X6 Fiberglass-Clear Cover

Brand:

Wiegmann

Catalog ID:

HW-CC141206CHSC

NEMA 4X Continuous Hinge Two Screw Cover 14X12X6 Fiberglass-Clear Cover

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Clear cover with continuous hinge and two screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
  • Gray
  • Clear
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725879748

Dimensions

Cubic Capacity
1008 cu.in
Depth
6 in
Height
14 in
Weight
7.8 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads