text.skipToContent text.skipToNavigation

HW-CC161408CHQR

by Wiegmann 

Catalog ID: HW-CC161408CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 16X14X8 Fiberglass-Clear Cover

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product Details

General

Color
  • Gray
  • Clear
Cover Type Hinged Cover
EU RoHS Indicator No
Material Fiberglass
Mounting Type Wall Mount
Series Premier
Type Enclosure
UPC 786725856275

Dimensions

Cubic Capacity 1792 cu.in
Depth 8 in
Height 16 in
Weight 11.5 lb
Width 14 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads