text.skipToContent text.skipToNavigation

HW-J100804CHTLW

by Wiegmann 

Catalog ID: HW-J100804CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 10X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover with Window
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725857340

Dimensions

Actual Depth 4.25 in
Actual Height 11.62 in
Actual Width 9.41 in
Cubic Capacity 320 cu.in
Depth 4 in
Height 10 in
Weight 5 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads