HW-J-CHTLW
* Representative image
HW-J-CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 10X8X5 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J100805CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 10X8X5 Fiberglass-Opaque.

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

Product details

General

Color
Cover Type
Hinged Cover with Window
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857357

Dimensions

Actual Depth
5.06 in
Actual Height
11.62 in
Actual Width
9.37 in
Cubic Capacity
400 cu.in
Depth
5 in
Height
10 in
Weight
5 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads