text.skipToContent text.skipToNavigation

HW-J100805SC

by Wiegmann 

Catalog ID: HW-J100805SC

NEMA 4X JIC Screw Cover 10X8X5 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Screw Cover
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725857029

Dimensions

Actual Depth 5.06 in
Actual Height 11.62 in
Actual Width 9.37 in
Cubic Capacity 400 cu.in
Depth 5 in
Height 10 in
Weight 5 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Engineering Drawing

Terms and Conditions