HUBBELL
HW-J-CHSC
* Representative image
HW-J-CHSC

NEMA 4X JIC Continuous Hinge Two Screw Cover 16X14X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J161406CHSC

NEMA 4X JIC Continuous Hinge Two Screw Cover 16X14X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Catalog Number

HW-J161406CHSC

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857173

Dimensions

Actual Depth

6.23 in

Actual Height

17.53 in

Actual Width

15.46 in

Cubic Capacity

1344 cu.in

Depth

6 in

Height

16 in

Weight

11.8 lb

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads