text.skipToContent text.skipToNavigation

HW-J161406CHSC

by Wiegmann 

Catalog ID: HW-J161406CHSC

NEMA 4X JIC Continuous Hinge Two Screw Cover 16X14X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725857173

Dimensions

Actual Depth 6.23 in
Actual Height 17.53 in
Actual Width 15.46 in
Cubic Capacity 1344 cu.in
Depth 6 in
Height 16 in
Weight 11.8 lb
Width 14 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads