text.skipToContent text.skipToNavigation

HW-J161406SC

by Wiegmann 

Catalog ID: HW-J161406SC

NEMA 4X JIC Screw Cover 16X14X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Screw Cover
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725857067

Dimensions

Actual Depth 6.23 in
Actual Height 17.53 in
Actual Width 15.46 in
Cubic Capacity 1344 cu.in
Depth 6 in
Height 16 in
Weight 11.5 lb
Width 14 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Engineering Drawing

Terms and Conditions