text.skipToContent text.skipToNavigation

HW-J2420103PT

by Wiegmann 

Catalog ID: HW-J2420103PT

NEMA 4X JIC Hinged 3-Point Latch 24X20X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge cover with 3-point latch
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725876952

Dimensions

Actual Depth 11.7 in
Actual Height 27.5 in
Actual Width 26.12 in
Cubic Capacity 4800 cu.in
Depth 10 in
Height 24 in
Weight 36 lb
Width 20 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads