text.skipToContent text.skipToNavigation

HW-J2424103PT

By Wiegmann 

Catalog ID: HW-J2424103PT

By Wiegmann
Catalog ID:  HW-J2424103PT
NEMA 4X JIC Hinged 3-Point Latch 24X24X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge cover with 3-point latch
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Type Enclosure
UPC 786725876976

Dimensions

Actual Depth 11.7 in
Actual Height 27.5 in
Actual Width 26.12 in
Cubic Capacity 5760 cu.in
Depth 10 in
Height 24 in
Weight 42 lb
Width 24 in

Certifications and