text.skipToContent text.skipToNavigation

HW-J80604CHQRW

by Wiegmann 

Catalog ID: HW-J80604CHQRW

NEMA 4X JIC Continuous Hinge Quick Release Padlockalbe With Window 8X6X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover with Window
Material Fiberglass
Mounting Type Wall Mount
Series JIC
Type Enclosure
UPC 786725857487

Dimensions

Actual Depth 4.74 in
Actual Height 9.62 in
Actual Width 7.5 in
Cubic Capacity 192 cu.in
Depth 4 in
Height 8 in
Weight 3.5 lb
Width 6 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads