text.skipToContent text.skipToNavigation

HW-J80804SC

By Wiegmann 

Catalog ID: HW-J80804SC

By Wiegmann
Catalog ID:  HW-J80804SC
NEMA 4X JIC Screw Cover 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Type Enclosure
UPC 786725877119

Dimensions

Actual Depth 4.87 in
Actual Height 9.56 in
Actual Width 9.38 in
Cubic Capacity 256 cu.in
Depth 4 in
Height 8 in
Weight 3.7 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads

3D Models