text.skipToContent text.skipToNavigation

HW-MGFTKIT

by Wiegmann 

Catalog ID: HW-MGFTKIT

Mounting Foot Kit For Premier Series (2 Pieces) Fiberglass-Opaque

Mounting Foot Kit to be used with the Premier Series line of enclosures (2 pieces per kit).

Product Details

General

Accessory Type Mounting Foot Kit
Material Fiberglass
Type Accessory
UPC 786725856374

Dimensions

Weight 0.01 lb

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions