text.skipToContent text.skipToNavigation

HW-MP1008CS

by Wiegmann 

Catalog ID: HW-MP1008CS

Back Panel (Premier/JIC Series Non-Metallic) 10X8 Carbon Steel-White

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

Product Details

General

Color White
Material Carbon Steel
Series
  • Premier
  • Classic
  • JIC
Type Back Panel
UPC 786725856411

Dimensions

Height 10 in
Weight 0.21 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Engineering Drawing

Terms and Conditions