text.skipToContent text.skipToNavigation

HW-MP604SS

by Wiegmann 

Catalog ID: HW-MP604SS

Back Panel (Premier/JIC Series Non-Metallic) 6X4 304 Stainless Steel

Stainless Steel back panel for the Classic, Premier and JIC line of enclosures.

Product Details

General

Color Stainless Steel
Material Stainless Steel
Series
  • Premier
  • Classic
  • JIC
Type Back Panel
UPC 786725858293

Dimensions

Actual Height 4.88 in
Actual Width 2.88 in
Height 5 in
Weight 0.05 lb
Width 3 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions