text.skipToContent text.skipToNavigation

HW-MP808CS

by Wiegmann 

Catalog ID: HW-MP808CS

Back Panel (Premier/JIC Series Non-Metallic) 8X8 Carbon Steel-White

Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.

Product Details

General

Color White
Material Carbon Steel
Series
  • Premier
  • Classic
  • JIC
Type Back Panel
UPC 786725856404

Dimensions

Actual Height 6.88 in
Actual Width 6.88 in
Height 7 in
Weight 1 lb
Width 7 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions