text.skipToContent text.skipToNavigation

HW-N3R242410CH

by Wiegmann 

Catalog ID: HW-N3R242410CH

NEMA 3R Continuous Hinge Twist Latch 24X24X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover
Material Fiberglass
Mounting Type Wall Mount
Series Control
Type Enclosure
UPC 786725857494

Dimensions

Actual Depth 11.9 in
Actual Width 25.24 in
Cubic Capacity 8100 cu.in
Depth 12 in
Height 27 in
Weight 43 lb
Width 25 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads