text.skipToContent text.skipToNavigation

HW-N4X241206CH

by Wiegmann 

Catalog ID: HW-N4X241206CH

NEMA 4X Continuous Hinge Twist Latch 24X12X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product Details

General

Color Gray
Cover Type Hinged Cover
EU RoHS Indicator No
Material Fiberglass
Mounting Type Wall Mount
Series Control
Type Enclosure
UPC 786725857616

Dimensions

Cubic Capacity 1728 cu.in
Depth 6 in
Height 24 in
Weight 21 lb
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads