HW-N4X-CH
* Representative image
HW-N4X-CH

NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-N4X302408CH

NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Control
Type
Enclosure
UPC
786725857708

Dimensions

Actual Depth
8.81 in
Actual Height
33.41 in
Actual Width
26.32 in
Cubic Capacity
5760 cu.in
Depth
8 in
Height
30 in
Weight
45 lb
Width
24 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1