text.skipToContent text.skipToNavigation

HW-N4X532

by Wiegmann 

Catalog ID: HW-N4X532

NEMA 4X Screw Cover Junction Box 5X3X2 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

Product Details

General

Color Gray
Cover Type Screw Cover
Material Fiberglass
Mounting Type Wall Mount
Series SlimLine
Type Enclosure
UPC 786725856664

Dimensions

Cubic Capacity 30 cu.in
Depth 2 in
Height 5 in
Weight 1 lb
Width 3 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions