text.skipToContent text.skipToNavigation

HW-N4X5PB

by Wiegmann 

Catalog ID: HW-N4X5PB

NEMA 4X 30MM Pushbutton Enclosure (5-Pushbutton) 13X4X3 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Five 30mm pushbutton holes
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

Product Details

General

Color Gray
Cover Type Screw Cover
EU RoHS Indicator No
Material Fiberglass
Mounting Type Wall Mount
Pushbutton Number of Holes 5
Pushbutton Size 30 MM
Series InLine
Type Enclosure
UPC 786725856800

Dimensions

Depth 3 in
Length 13 in
Weight 2 lb
Width 4 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

3D Models

Engineering Drawing

Terms and Conditions