text.skipToContent text.skipToNavigation

HW-PCC100806CHQR

by Wiegmann 

Catalog ID: HW-PCC100806CHQR

NEMA 4X Continuous Hinge Quick Release 10X8X6 Polycarbonate-Clear

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product Details

General

Color
  • Opaque
  • Clear
Cover Type Hinged Cover
Material Polycarbonate
Mounting Type Wall Mount
Series Polycarbonate
Type Enclosure
UPC 786725889297

Dimensions

Cubic Capacity 480 cu.in
Depth 6 in
Height 10 in
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Resources/Downloads