HW-PCC-CHQR
* Representative image
HW-PCC-CHQR
HW-PCC-CHQR_2
HW-PCC-CHQR_1
HW-PCC-CHQR_3

NEMA 4X Continuous Hinge Quick Release 18X16X10 Polycarbonate-Clear

Brand:

Wiegmann

Catalog ID:

HW-PCC181610CHQR

NEMA 4X Continuous Hinge Quick Release 18X16X10 Polycarbonate-Clear

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Clear continuous hinge cover with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Color
  • Opaque
  • Clear
Cover Type
Hinged Cover
Material
Polycarbonate
Mounting Type
Wall Mount
Series
Polycarbonate
Type
Enclosure
UPC
786725877478

Dimensions

Cubic Capacity
2880 cu.in
Depth
10 in
Height
18 in
Weight
14 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1