text.skipToContent text.skipToNavigation

HW-WM6036CS

By Wiegmann 

Catalog ID: HW-WM6036CS

By Wiegmann
Catalog ID:  HW-WM6036CS
Back Panel Control Series 57X33 Carbon Steel-White

Carbon Steel back panel for the Control Series line of enclosures.

Product Details

General

EU RoHS Indicator No
Type Back Panel
UPC 786725858644

Dimensions

Height 57 in
Weight 60 lb
Width 33 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Reso