HW-RHJ-CHQRW_1
* Representative image
HW-RHJ-CHQRW_1
HW-RHJ-CHQRW_2
HW-RHJ-CHQRW_4
HW-RHJ-CHQRW_3

NEMA 4X Continuous Hinge Quick Release Padlockalbe Extended Cover With Window 6X6X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-RHJ60606CHQRW

NEMA 4X Continuous Hinge Quick Release Padlockalbe Extended Cover With Window 6X6X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Raised and windowed cover with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Hinged Cover with Window
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725878154

Dimensions

Cubic Capacity
216 cu.in
Depth
6 in
Height
6 in
Weight
2.75 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads