HW-SC
* Representative image
HW-SC
HW-SC_1
HW-SC_2
HW-SC_3

NEMA 4X Screw Cover 8X8X4 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-80804SC

NEMA 4X Screw Cover 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725879519

Dimensions

Cubic Capacity
256 cu.in
Depth
4 in
Height
8 in
Weight
4.9 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads