text.skipToContent text.skipToNavigation

N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

By Wiegmann 

Catalog ID: PBYX25

By Wiegmann
N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Fabricated from 14 gauge steel. Continuously welded seams ground smooth. Cover held in place by continuous hinge. Back panel included with enclosure. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Grounding provisions provided.
  • Product Details

    General

    Application Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Pushbutton;Screw
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Plates