text.skipToContent text.skipToNavigation

N12 Operator Interface Consolet 16X24 Carbon Steel - Gray

By Wiegmann 

Catalog ID: WC16C24

By Wiegmann
N12 Operator Interface Consolet 16X24 Carbon Steel - Gray

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

Product Details

General

Application Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Screw
EU RoHS Indicator Yes
Finish Type Polyester Powder
Listings UL, CSA
Material Carbon Steel
Series WC-C
Type Consolets