text.skipToContent text.skipToNavigation

PB12BC

By Wiegmann 

Catalog ID: PB12BC

By Wiegmann
Catalog ID:  PB12BC
N4 Blank 12 Pushbutton Cover Only 11.7X8.5X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.
  • Product Details

    General

    EU RoHS Indicator No
    Listings UL, CSA
    Number of Holes 0
    Type Standard Push Button Enclosure
    UPC 786725845477

    Dimensions

    Actual Depth 11.75 in
    Actual Height 11.750 in
    Actual Width 8.500 in
    Depth 12 in
    Height 12 in
    Weight 10 lb
    Width 9 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads