text.skipToContent text.skipToNavigation

PB5BC

By Wiegmann 

Catalog ID: PB5BC

By Wiegmann
Catalog ID:  PB5BC
N4 Blank 5 Pushbutton Cover Only 12.5X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Grounding provisions provided.
  • Product Details

    General

    Application Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Pushbutton;Screw
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Plates
    Number of Holes 0
    Series PB
    Type Standard Push Button Enclosure
    UPC 786725845552

    Dimensions

    Actual Depth 12.5 in
    Actual Height 12.500 in
    Actual Width 3.250 in
    Depth 13 in
    Height 13 in
    Weight 5 lb
    Width 3 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4
    UL Listed Yes

    Logistics