HUBBELL
PB-BC
* Representative image
PB-BC

N4 6 Vertical Pushbutton Enclosure w/ Blank Cover 14.7X3.2X2.7 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PB6VLBC

N4 6 Vertical Pushbutton Enclosure w/ Blank Cover 14.7X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB6VLBC

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

No

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

0

Series

PB

Type

Standard Push Button Enclosure

UPC

786725845576

Dimensions

Actual Depth

14.75 in

Actual Height

14.75 in

Actual Width

3.25 in

Depth

15 in

Height

15 in

Weight

6 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing