PBGXSS
* Representative image
PBGXSS
PBGXSS_top
PBGXSS_side
+1
PBGXSS_no_cover

N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

PBGX3SS

N12 22.5 MM 3 Pushbutton Enclosure 7X2.7X3.5 304 Stainless Steel

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Bodies and covers are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Closed cell oil resistant neoprene gasket
  • External mounting plates are located at the top and bottom of the enclosure
  • Captivated cover screws thread into sealed wells
  • Grounding provisions are provided
  • Exterior surface of the enclosure has a smooth grained finish

Product details

General

Application
Designed to hold all standard brands of miniature 22MM oil-tight pushbuttons, switches and pilot lights. Provides protection from dust, dirt and water. Great for corrosive environments as well.
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
Yes
Material
304 Stainless Steel
Mounting Type
External Mounting Plates
Number of Holes
3
Series
PBGX_SS
Type
Miniature Pushbutton Enclosure
UPC
786725891207

Dimensions

Actual Depth
3.5 in
Actual Width
2.75 in
Depth
4 in
Height
7 in
Weight
3 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Industry Standard(s)
  • UL508A, Type 4, 4X, 12 & 13
  • cULus Certified Type 4, 4X, 12 & 13
  • UL Files E64791
Nema Rating
NEMA Type 4, 4X, 12 and 13
UL Listed
Yes