text.skipToContent text.skipToNavigation

PBXD4S

by Wiegmann 

Catalog ID: PBXD4S

N4 30.5MM 4 Square Deep Pushbutton Enclosure 7.2X6.2X4.7 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Enclosures have internal detachable hinges to hold cover open during wiring, yet permit quick removal. Grounding provisions provided.
  • Product Details

    General

    Application Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Pushbutton;Screw
    EU RoHS Indicator No
    Finish Type Polyester Powder
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Plates
    Number of Holes 4
    Series PBXD
    Type Deep Pushbutton Enclosure
    UPC 786725431304

    Dimensions

    Actual Depth 7.25 in
    Actual Height 7.250 in
    Actual Width 6.250 in
    Depth 7 in
    Height 7 in
    Weight 6 lb
    Width 6 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 4
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions