WC-14R
* Representative image
WC-14R

Rack Angles (WC14B) Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WC14R

Rack Angles (WC14B) Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Carbon steel rack angle.

Product details

General

Application
For use with WC14B console.
Color
Ansi-61 Gray Textured
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Series
WC14
Type
Console Rack Angles
UPC
786725443857

Dimensions

Depth
7 in
Height
48 in
Weight
11 lb
Width
7 in

Certifications And Compliance

Nema Rating
12

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions