text.skipToContent text.skipToNavigation

WC08C20

By Wiegmann 

Catalog ID: WC08C20

By Wiegmann
Catalog ID:  WC08C20
N12 Operator Interface Consolet 8X20 Carbon Steel - Gray

Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil and water. Flexible design allows for mounting on either or two sides, creating control surfaces of 30 degrees or 60 degrees. Consolets can be mounted on desktops, pedestals or other flat surfaces.

  • Fabricated from carbon steel
  • Seams are continuously welded and ground smooth
  • Grounding provisions

Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Captive cover screws thread into sealed wells. Control panel is continuously hinged along bottom edge. Closed cell oil resistant neoprene gasket. Grounding provisions included.

Product Details

General

Application Designed to house a variety of electronic control or instrumentation devices. Consolets provide protection from dust, dirt, oil, and water. Flexible design allows for mounting on either of two sides, creating control surfaces of 30 degrees or 60 degrees.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Screw
EU RoHS Indicator Yes
Finish Type Polyester Powder
Listings UL, CSA
Material Carbon Steel
Series WC-C
Type Consolets
UPC 786725441150

Dimensions

Actual Depth 7.09 in
Depth 7 in
Height 8 in
Weight 17 lb
Width 20 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1